

Brand: Burndy
Catalog ID: QA4CB
Application
For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bars
Catalog Number
QA4CB
Connector Type
Single Clamp
Installation Torque Recommended in-lb
110 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Mechanical
Sub Brand
QIKLUG
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810312766
UPC 14 Digit GTIN
00781810312766
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.62 in
Dimension - Height fraction
3/4 in
Dimension - Height inch
0.75 in
Dimension - Height mm
19.1 mm
Dimension - Hole Size fraction
9/32
Dimension - Hole Size inch
0.28 in
Dimension - Hole Size mm
7 mm
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.44 in
Dimension - N inch
0.31 in
Dimension - Pad Width inch
0.62 in
Dimension - Stud Size inch
1/4
Dimension - Width mm
16 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.09 lb
Conductor - Copper Str Navy Size
23 (7) Navy;30 (19) Navy;40 (19) Navy
Conductor - Copper Str Navy Size Range
23 (7) Navy-40 (19) Navy
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
8 AWG-4 AWG
Conductor Size
8-4 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
110 LBS/in
Connector Type
Single Clamp
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
25
Pallet Quantity
22000