HUBBELL CANADA
QDA31, Copper Terminal, 1-Hole, 250-350 kcmil, 5/8" Stud
Image of QDA31 QDA31, Copper Terminal, 1-Hole, 250-350 kcmil, 5/8" Stud
Image of QDA31 QDA31, Copper Terminal, 1-Hole, 250-350 kcmil, 5/8" Stud

QDA31, Copper Terminal, 1-Hole, 250-350 kcmil, 5/8" Stud

Brand: Burndy

Catalog ID: QDA31

Copper Terminal, 1 Hole, 250-350 kcmil, 5/8" Stud, 1 Screw.

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Stud/bolt Hole Size: 5/8 IN, Dimension K: 11/16 IN, Dimension T: 5/16 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Tongue Width: 1-1/2 IN, Height: 1-11/16 IN, Length: 3 IN, Installation Torque: 325 IN-LB

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Studs

Catalog Number

QDA31

Connector Type

Single Clamp

EU RoHS Indicator

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325407

UPC 14 Digit GTIN

00781810325407

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Height fraction

1-11/16 in

Dimension - Height inch

1.69 in

Dimension - Height mm

42.9 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Hole Size mm

18 mm

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.00 in

Dimension - Pad Width inch

1.50 in

Dimension - Stud Size inch

5/8

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

250 (61) Navy;300 (91) Navy;350 (91) Navy

Conductor - Copper Str Navy Size Range

250 (61) Navy-350 (91) Navy

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

250 kcmil-350 kcmil

Conductor Size

250-350 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

325 LBS/in

Configuration

Connector Type

Single Clamp

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1

Pallet Quantity

1