HUBBELL CANADA
QDA34, Copper Terminal, 1-Hole, 400-500 kcmil, 3/4" Stud
Image of QDA34 QDA34, Copper Terminal, 1-Hole, 400-500 kcmil, 3/4" Stud
Image of QDA34 QDA34, Copper Terminal, 1-Hole, 400-500 kcmil, 3/4" Stud

QDA34, Copper Terminal, 1-Hole, 400-500 kcmil, 3/4" Stud

Brand: Burndy

Catalog ID: QDA34

Copper Terminal, 1 Hole, 400-500 kcmil, 3/4" Stud, 1 Screw.

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Dimension T: 5/16 IN, Stud/bolt Hole Size: 3/4 IN, Dimension K: 13/16 IN, Tongue Width: 1-7/8 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Height: 2 IN, Length: 3-5/8 IN, Installation Torque: 375 IN-LB

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Studs

Catalog Number

QDA34

Connector Type

Single Clamp

EU RoHS Indicator

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325568

UPC 14 Digit GTIN

00781810325568

Dimensions

Dimension - Bolt Size fraction

3/4

Dimension - Height inch

2.00 in

Dimension - Height mm

49.3 mm

Dimension - Hole Size fraction

13/16

Dimension - Hole Size inch

0.81 in

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

97 mm

Dimension - Length Overall inch

3.63 in

Dimension - Pad Width inch

1.88 in

Dimension - Stud Size inch

3/4

Dimension - Width inch

1.88 in

Dimension - Width mm

48 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

400 (127) Navy;500 (127) Navy

Conductor - Copper Str Navy Size Range

400 (127) Navy-500 (127) Navy

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Size

400-500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Configuration

Connector Type

Single Clamp

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

6

Pallet Quantity

1800