HUBBELL CANADA
Image of QDA8CCG7 QDA8CCG7, 1-Hole, Heavy Duty Round Tongue

QDA8CCG7, 1-Hole, Heavy Duty Round Tongue

Brand: Burndy

Catalog ID: QDA8CCG7

Compact Copper Terminal, Rounded Tongue, Heavy Duty, 1-Hole, 3/8" Stud, #14 AWG Sol-8 AWG Str, 4-14 Navy

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when tripped between two contact nuts
  • One-wrench installation

General

Catalog Number

QDA8CCG7

Connector Type

Terminal

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

621945037649

UPC 14 Digit GTIN

00621945037649

Dimensions

Dimension - Height fraction

20/29 in

Dimension - Height inch

0.69 in

Dimension - Height mm

17.5 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Pad Width inch

1.00 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

14 AWG-8 AWG

Conductor - Copper Str Navy Size

4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy

Conductor - Copper Str Navy Size Range

4 (1) Navy-14 (140) Navy

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

14 AWG-8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1

Pallet Quantity

1