HUBBELL CANADA
Image of QGFL29B1T6 QGFL29B1T6, Bartap, Cable to Flat, #6 Str-250 kcmil
Image of QGFL29B1T6 QGFL29B1T6, Bartap, Cable to Flat, #6 Str-250 kcmil

QGFL29B1T6, Bartap, Cable to Flat, #6 Str-250 kcmil

Brand: Burndy

Catalog ID: QGFL29B1T6

Bartap, 6 Str. - 250 kcmil, Cable To Flat.

  • High copper alloy BARTAP™ for joining a range of cable to bar or pad
  • Can be installed side by side or in-line on NEMA drilled bar
  • 1-wrench installation

General

Application

Substation

Catalog Number

QGFL29B1T6

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Sub Brand

BARTAP

Trade Name

BARTAP™

Type

QGFL

UPC

781810005910

UPC 14 Digit GTIN

00781810005910

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.63 in

Dimension - Height fraction

3-1/8 in

Dimension - Height inch

3.13 in

Dimension - Height mm

79.5 mm

Dimension - Width fraction

1-3/8 in

Dimension - Width inch

1.38 in

Dimension - Width mm

35 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

#6 Str;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

#6 Str-250 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Bus Bar Clamp and Accessories

Logistics

Carton Quantity

25

Pallet Quantity

2700