

Brand: Burndy
Catalog ID: QN10F25X03B
QN10F25X03B.
Catalog Number
QN10F25X03B
Connector Type
Female Quick Disconnect
Insulation
Y
Insulation Type
Nylon
Material
Brass
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
FINGRIP™
UPC
781810292921
UPC 14 Digit GTIN
00781810292921
Dimension - B Length fraction
3/13 in
Dimension - B Length inch
0.23 in
Dimension - F Width Center to Center inch
0.13 in
Dimension - Length Overall inch
0.97 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Female Quick Disconnect
Carton Quantity
500
Pallet Quantity
99999