

Brand: Burndy
Catalog ID: QN14F18X02B
QN14F18X02B.
Catalog Number
QN14F18X02B
Connector Type
Female Quick Disconnect
Insulation
Y
Insulation Type
Nylon
Material
Brass
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
FINGRIP™
Type
Disconnect Connectors
UPC
781810292761
UPC 14 Digit GTIN
00781810292761
Dimension - Length Overall inch
0.79 in
Dimension - Strip Length inch
3/8 in
Dimension - Width inch
0.19 in
Dimension - Width mm
5 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
300 V
Conductor Range
#16 AWG to #14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Female Quick Disconnect
Carton Quantity
1000
Pallet Quantity
99999