HUBBELL CANADA
QN18F25X03B, Nylon Female Quick Disc, 22-18 AWG (.25x.03)
Image of QN18F25X03B QN18F25X03B, Nylon Female Quick Disc, 22-18 AWG (.25x.03)
Image of QN18F25X03B QN18F25X03B, Nylon Female Quick Disc, 22-18 AWG (.25x.03)

QN18F25X03B, Nylon Female Quick Disc, 22-18 AWG (.25x.03)

Brand: Burndy

Catalog ID: QN18F25X03B

Nylon Female Quick Disconnect For 22 - 18 AWG (.25 x .03), Bulk Packaged

QN18F25X03B.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

General

Catalog Number

QN18F25X03B

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292693

UPC 14 Digit GTIN

00781810292693

Dimensions

Dimension - Length Overall inch

0.87 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

1000

Pallet Quantity

99999