HUBBELL CANADA
QN18M18X02B, Nylon Male Quick Disc, 22-18 AWG (.19x.02)
Image of QN18M18X02B QN18M18X02B, Nylon Male Quick Disc, 22-18 AWG (.19x.02)
Image of QN18M18X02B QN18M18X02B, Nylon Male Quick Disc, 22-18 AWG (.19x.02)

QN18M18X02B, Nylon Male Quick Disc, 22-18 AWG (.19x.02)

Brand: Burndy

Catalog ID: QN18M18X02B

Nylon Male Quick Disconnect For 22 - 18 AWG (.19 x .02), Bulk Packaged

QN18M18X02B.

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

General

Catalog Number

QN18M18X02B

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810327593

UPC 14 Digit GTIN

00781810327593

Dimensions

Dimension - Length Overall inch

0.8 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1000

Pallet Quantity

99999