HUBBELL CANADA
QP14F25X03BG25, Vinyl Female Disc, 16-14 AWG (.25x.03)
Image of QP14F25X03BG25 QP14F25X03BG25, Vinyl Female Disc, 16-14 AWG (.25x.03)
Image of QP14F25X03BG25 QP14F25X03BG25, Vinyl Female Disc, 16-14 AWG (.25x.03)

QP14F25X03BG25, Vinyl Female Disc, 16-14 AWG (.25x.03)

Brand: Burndy

Catalog ID: QP14F25X03BG25

Vinyl Female Quick Disconnect For 16 - 14 AWG (.25 x .03), Butted Seam

QP14F25X03BG25.

  • Butted seam
  • Insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QP14F25X03BG25

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810486238

UPC 14 Digit GTIN

00781810486238

Dimensions

Dimension - B Length fraction

1/5 in

Dimension - B Length inch

0.20 in

Dimension - F Width Center to Center inch

0.08 in

Dimension - Length Overall inch

0.85 in

Dimension - Width inch

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG-14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

5

Pallet Quantity

11625