HUBBELL CANADA
QP14M11X02D, Vinyl Male Quick Disc, 16-14 AWG (.11x.02)
Image of QP14M11X02D QP14M11X02D, Vinyl Male Quick Disc, 16-14 AWG (.11x.02)
Image of QP14M11X02D QP14M11X02D, Vinyl Male Quick Disc, 16-14 AWG (.11x.02)

QP14M11X02D, Vinyl Male Quick Disc, 16-14 AWG (.11x.02)

Brand: Burndy

Catalog ID: QP14M11X02D

Vinyl Male Quick Disconnect For 16 - 14 AWG (.11 x .02), Butted Seam, Funnel Entry

QP14M11X02D.

  • Butted seam
  • Funnel entry barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

General

Application

Male Disconnect

Catalog Number

QP14M11X02D

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810530672

UPC 14 Digit GTIN

00781810530672

Dimensions

Dimension - Length Overall inch

0.76 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.11 in

Dimension - Width mm

3 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1200