HUBBELL CANADA
QPX4434, Mech. Parallel Clamp for Cu, Mult. Configurations
Image of QPX4434 QPX4434, Mech. Parallel Clamp for Cu, Mult. Configurations
Image of QPX4434 QPX4434, Mech. Parallel Clamp for Cu, Mult. Configurations

QPX4434, Mech. Parallel Clamp for Cu, Mult. Configurations

Brand: Burndy

Catalog ID: QPX4434

VERSITAP™ Mechanical Parallel Clamp for Cu, Run: 500-1000 kcmil, Tap: 250-500 kcmil. Capable of Tee, Cross, Parallel, Butt and Tap Configurations

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Features: The Versitap Type QPX Is Recommended For Tee, Cross, Parallel, Butt And Tap Connections, Range-Taking, Only 10 Connectors Required To Accommodate Conductor Sizes From #6 AWG Stranded To 1000 KCMIL, Edges Are Rounded For Easy Taping, Made Of High Strength, High-Conductivity Copper Alloy And Silicon Bronze DURIUM Hardware, Number Of Bolts: 4, Conductor Type: Run: Copper, Commercial Stranded Copper, Tap: Copper, Commercial Stranded Copper, Installation Torque: 300 IN-LB, Length: 2-1/16 IN, Width: 2-7/16 IN, Height: 3-1/16 IN

General

Application

For Tee, Cross, Parallel, Butt And Tap Connections

Catalog Number

QPX4434

Connector Type

Universal Clamp

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Run/Tap

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX

UPC

781810345504

UPC 14 Digit GTIN

00781810345504

Dimensions

Dimension - Height fraction

3-1/16

Dimension - Height inch

3.06

Dimension - Height mm

77.7 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.06 in

Dimension - Width fraction

2-7/16 in

Dimension - Width inch

2.44

Dimension - Width mm

62 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

500 kcmil-1000 kcmil

Conductor - Copper Str Tap

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

250 kcmil-500 kcmil

Conductor - Nominal Diameter

0.114, 0.128, 0.144, 0.162, 0.600, 0.630, 0.681, 0.728, 0.772, 0.813, 0.893, 0.893, 0.964, 0.998, 1.031, 1.031, 1.094, 1.151

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL486C

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Universal Clamp

Logistics

Carton Quantity

3

Pallet Quantity

900