

Brand: Burndy
Catalog ID: QPX4444Y
Catalog Number
QPX4444Y
Connector Type
Universal Clamp
Installation Torque Recommended in-lb
500 LBS/in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Run/Tap
Temperature Rating
194
Trade Name
VERSITAP™
UPC
781810006146
UPC 14 Digit GTIN
00781810006146
Dimension - Height fraction
3-7/8 in
Dimension - Height inch
3.78
Dimension - Height mm
96 mm
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.50 in
Dimension - Width fraction
3-1/2 in
Dimension - Width inch
3.5
Dimension - Width mm
89 mm
Conductor - AL Str Run
750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Run Range
750 kcmil-1000 kcmil
Conductor - AL Str Tap
750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Tap Range
750 kcmil-1000 kcmil
Conductor - Copper Str Run
750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
750 kcmil-1000 kcmil
Conductor - Copper Str Tap
750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Tap Range
750 kcmil-1000 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
500 LBS/in
Temperature Rating
194
Connector Type
Universal Clamp