

Brand: Killark
Catalog ID: RACC050
Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.
Application
Catalog Number
RACC050
Color
Glossy gray
EU RoHS Indicator
Finish Type
Galvanized
Material
Steel
Product Family
Fittings
Type
UPC
783936391052
Dimensions
3 in x 3 in x 0.1 in
Gross Weight with Packaging
0.38
Height
0.1 in
Hub Size
1/2"
Length
3 in
Width
3 in
EU RoHS Indicator
UL File Number
E213669
Carton Quantity
50