HUBBELL CANADA
RACC100 - 1" Galvanized Steel, Right Angle Conduit Clamp
Image of RACC100 RACC100 - 1" Galvanized Steel, Right Angle Conduit Clamp
Image of RACC100 RACC100 - 1" Galvanized Steel, Right Angle Conduit Clamp

RACC100 - 1" Galvanized Steel, Right Angle Conduit Clamp

Brand: Killark

Catalog ID: RACC100

1" Galvanized Steel, Right Angle Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.

General

Application

Catalog Number

RACC100

Color

Glossy gray

EU RoHS Indicator

Finish Type

Galvanized

Material

Steel

Product Family

Fittings

Type

UPC

783936391076

Dimensions

Dimensions

4 in x 3 in x 0.1 in

Gross Weight with Packaging

0.47

Height

0.1 in

Hub Size

1"

Length

4 in

Weight

0.47 lb

Width

3 in

Certifications And Compliance

EU RoHS Indicator

UL File Number

E213669

Logistics

Carton Quantity

50