HUBBELL CANADA
Image of HBL6714AGY Raceway Box Connector, HBL6750 Series, MS90, Gray
Image of HBL6714AGY Raceway Box Connector, HBL6750 Series, MS90, Gray
Discontinued

Raceway Box Connector, HBL6750 Series, MS90, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6714AGY

Metal Raceway HBL6750 Series, Box Connector

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6714AGY

Color

Item Type

HBL6750 Series

Material

Steel

Product Family

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Wall Box Connector
  • Trak Item - Fittings

Style

Connector

Type

Miscellaneous Fittings

UPC

783585217680

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10