HUBBELL CANADA
Raceway, PlugTrak, 15A 125V,, 5' Length, 5 Duplex Receptacles, Single Circuit, Black
Image of PT155112BK Raceway, PlugTrak, 15A 125V,, 5' Length, 5 Duplex Receptacles, Single Circuit, Black
Image of PT155112BK Raceway, PlugTrak, 15A 125V,, 5' Length, 5 Duplex Receptacles, Single Circuit, Black

Raceway, PlugTrak, 15A 125V,, 5' Length, 5 Duplex Receptacles, Single Circuit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT155112BK

Raceway, Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, Single Circuit, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • Available as hard wired multi-outlet assembly or relocatable power tap

General

Catalog Number

PT155112BK

Product Family

Non-Metallic

Style

Standard

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585562933

Dimensions

Weight

2.05 lb

Logistics

Carton Quantity

10