

Brand: Hubbell Premise Wiring
Catalog ID: 6110WMK
Standard Product
Catalog Number
6110WMK
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
NEXTSPEED Wall Mount Kits
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
4
Number Of Rows And Columns
12
Operating Temperature
0 Degrees C to 75 Degree C
Product Family
Cat 6
Protection
None
Specifications
UPC
662620838755
Height
6.8 in
Width
9.4 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
192-Pair W/4-Pair Connecting Blocks
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Verified to Meet and Exceed TIA/EIA-568-C.2-1 Category 6 Connecting Hardware Specifications
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
4
Number Of Rows And Columns
12