HUBBELL CANADA
Image of ICKL Rack, iFRAME Top Ladder Rack
Image of ICKL Rack, iFRAME Top Ladder Rack

Rack, iFRAME Top Ladder Rack

Brand: Hubbell Premise Wiring

Catalog ID: ICKL

Rack, iFRAME Top Ladder Rack

iFrame Accessories

Product details

General

Catalog Number

ICKL

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Series

Accessories

Specifications

  • Color - Black
  • Material - Steel

Type

Ladder Rack

UPC

662620847047

Dimensions

Thickness

0.0625

Resources and downloads