HUBBELL CANADA
Rack Mount Power Bar 1U L15-30P BRKR 12XC13 REC Outlets
Image of H1U10L7B12K Rack Mount Power Bar 1U L15-30P BRKR 12XC13 REC Outlets
Image of H1U10L7B12K Rack Mount Power Bar 1U L15-30P BRKR 12XC13 REC Outlets
Discontinued

Rack Mount Power Bar 1U L15-30P BRKR 12XC13 REC Outlets

Brand: TradeSelect

Catalog ID: H1U10L7B12K

PBAR 1U L15-30P BRKR 12XC13 REC

General

Catalog Number

H1U10L7B12K