HUBBELL CANADA
Image of VS74 Rack, Vertical Channel, 7' x 4.50", Black
Image of VS74 Rack, Vertical Channel, 7' x 4.50", Black
Discontinued

Rack, Vertical Channel, 7' x 4.50", Black

Brand: Hubbell Premise Wiring

Catalog ID: VS74

Rack, Vertical Channel, 7' x 4.50", Black

  • Steel construction provides ample strength for heavy cable loading
  • Twist in spools provide a generous bend radius for patch cords and horizontal cabling
  • Z-Channel design allows capacity on the front and rear of cable manager

Vertical Channel

General

Catalog Number

VS74

EU RoHS Indicator

Item Type

Cable Management

Material

Steel, Cold Rolled

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

UPC

662620200668

Dimensions

Thickness

0.0781

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Packaged To Meet Telcordia GR-63-Core