HUBBELL CANADA
Racks, iFRAME, Extended Spool Kit, 9", 50 Pack
Image of ICKSS9 Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: ICKSS9

Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

  • Spools can be used in H2 Network cabinets, VM and VS series cable managers, and iFrames
  • Large 1" bend radius protect cabling
  • Flags hold the cables in place

iFrame Accessories

General

Application

Vertical Organizers

Catalog Number

ICKSS9

EU RoHS Indicator

Yes

Item Type

Material

Plastic

Specifications

  • Color - Black
  • Material - ABS

Type

Spools

UPC

662620103099

Dimensions

Height

7.75 in

Certifications And Compliance

EU RoHS Indicator

Yes