HUBBELL CANADA
Image of U679 Radial Butting Twin U Die, Index 679
Image of U679 Radial Butting Twin U Die, Index 679

Radial Butting Twin U Die, Index 679

Brand: Burndy

Catalog ID: U679

Butting U Die, Index 679.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 679

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U679

Crimp Force Capacity

12 ton

Die Index

679

Die Type

U Die

Type

Die

UPC

781810627037

UPC 14 Digit GTIN

00781810627037

Dimensions

Weight

0.34 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only