HUBBELL CANADA
RAFB4 Series, Mounting Plate, 1-Gang, (1) Duplex Opening
Image of RAFB4SPDUPLEX RAFB4 Series, Mounting Plate, 1-Gang, (1) Duplex Opening
Image of RAFB4SPDUPLEX RAFB4 Series, Mounting Plate, 1-Gang, (1) Duplex Opening

RAFB4 Series, Mounting Plate, 1-Gang, (1) Duplex Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4SPDUPLEX

SystemOne 1-Gang Duplex Floor Box Plate

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- Duplex Opening

Sub-Plate with (1) Duplex Opening

General

Application

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SPDUPLEX

Color

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

Product Family

Recessed Round - RAF Series

Type

UPC

783585445250

Dimensions

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

50

Pallet Quantity

5000