



Brand: Burndy
Catalog ID: YF268CFSL
Application
Crimping
Application - For Use On
Bare and Covered Ferrules
Catalog Number
YF268CFSL
Product Type
Ferrule Crimper
Tool Type
Ratchet Crimper for Ferrules
Type
Crimper
UPC
621945625921
Dimensions
7.1 in x 2.7 in x 0.9 in
Height
0.9 in
Length
7.1 in
Weight
0.65 lb
Width
2.7 in
Crimping Ranges
Copper: #26 AWG - #8 AWG
Package Contents
Tool only