HUBBELL CANADA
RCA Connector, Solder Termination, Orange Insulator, White Housing
Image of SFRCORW RCA Connector, Solder Termination, Orange Insulator, White Housing
Image of SFRCORW RCA Connector, Solder Termination, Orange Insulator, White Housing
Discontinued

RCA Connector, Solder Termination, Orange Insulator, White Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCORW

RCA Connector, Solder Termination, Orange Insulator, White Housing

  • RCA Connector
  • Solder Termination
  • Orange Insulator
  • White Housing

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCORW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Orange Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620287515

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25