HUBBELL CANADA
Image of GFRST15AL Receptacle, Self Test, GFCI, 15A 125V, 5-15R, Almond
Image of GFRST15AL Receptacle, Self Test, GFCI, 15A 125V, 5-15R, Almond
Discontinued

Receptacle, Self Test, GFCI, 15A 125V, 5-15R, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST15AL

Power Protection Devices, Receptacle, Self Test, GFCI, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

General

Catalog Number

GFRST15AL

Color

Almond

Product Family

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Standard

UPC

883778122002

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10