




Brand: Hubbell Wiring Device-Kellems
Catalog ID: FBMP6DJ
Les sous-plaques à système ouvert peuvent être utilisées avec des vérins à enclenchement qui nécessitent des ouvertures de vérin de 0,760" de haut x 0,600" de large.
Application
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
FBMP6DJ
Color
Construction
Stamped
Cover Shape
Rectangle; Round
EU RoHS Indicator
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Number Of Outlets
2 Jack openings and 4 Jack KOs
Product Family
Recessed - CFB Series;Recessed Rectangular - AFB Series
Size
2-Gang;4-Gang;6-Gang
Type
UPC
783585695549
Size
2-Gang;4-Gang;6-Gang
Weight
0.25 lb
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Number Of Outlets
2 Jack openings and 4 Jack KOs
Carton Quantity
15