

Brand: Hubbell Wiring Device-Kellems
Catalog ID: FB4GWW
Replacement wireways for CFB2G25 and AFB2G25 Series Floorboxes.
Field Replaceable
Application
Catalog Number
FB4GWW
Color
Construction
Fabricated
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Product Family
Floorboxes
Style
Replacement Wireway
Type
Recessed
UPC
783585695501
Dimensions
5.95 in x 2.41 in x 0.35 in
Height
0.35 in
Length
5.95 in
Weight
0.3 lb
Width
2.41 in
Industry Standard(s)
cULus
Mounting Method
Screw Mount Device Mounting Plates