HUBBELL CANADA
Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover
Image of AFBS1R4BRZ Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover
Image of AFBS1R4BRZ Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover
Image of AFBS1R4BRZ Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover
Discontinued

Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4BRZ

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Kit includes (1) AFBS1R4BASE Box, (1) AFBS1R4CVRBRZ Cover

Painted Cast Aluminum Box; Low Profile Cover

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4BRZ

Color

  • Cover
  • Bronze Finish

Construction

Fabricated

Cover Shape

Round

Finish Type

Bronze

Knockouts

4) 1/2", 1) 1/2"- 1"

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

  • Mechanical Mount
  • Mechanical Mount

Product Family

Recessed Round - AFB Series

Size

4 Inch Round

Type

Recessed Access Floor Box and Cover

UPC

783585545264

Dimensions

Height

5.65 in

Size

4 Inch Round

Weight

3.4 lb

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

4) 1/2", 1) 1/2"- 1"

Mounting Method

Drop-Into Floor

Logistics

Carton Quantity

1

Pallet Quantity

195