HUBBELL CANADA
Recessed 4" Series, Cover Assembly, Bronze Plated Finish
Image of AFBS1R4CVRBRZ Recessed 4" Series, Cover Assembly, Bronze Plated Finish
Image of AFBS1R4CVRBRZ Recessed 4" Series, Cover Assembly, Bronze Plated Finish
Discontinued

Recessed 4" Series, Cover Assembly, Bronze Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4CVRBRZ

Raised Access or Wood Floorboxes, Recessed 4" Series, Cover Assembly, Bronze Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with One Large Cable Egress Door

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4CVRBRZ

Color

Plated Antique Bronze

Construction

Cast Aluminum

Cover Shape

Round

Finish Type

Bronze

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (2) Screw Mount
  • (2) Screw Mount

Product Family

Recessed Round - AFB Series

Size

4 Inch Round

Type

Recessed Access Floor Box Cover

UPC

783585545332

Dimensions

Length

5.5 in

Size

4 Inch Round

Weight

0.8 lb

Width

5.5 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

12