HUBBELL CANADA
Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish
Image of S1R4CVRNKL Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish
Image of S1R4CVRNKL Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs

Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4CVRNKL

Fire Rated Poke Throughs, Recessed 4" Series, Cover Assembly, Satin Nickel Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Accessory Type

4" Round Recessed Cover

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4CVRNKL

Color

Finish Type

Satin Nickel Plated Cover

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Size

Standard Sized Product

Style

Covers

Type

4" Recessed Rated Poke Through Covers

UPC

783585446004

Dimensions

Size

Standard Sized Product

Weight

0.9 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

12