HUBBELL CANADA
Recessed 8" Series, Replacement Fitting Box, (1) 1- 1/4" EMT and (1) 2" EMT
Image of S1R8JNC10 Recessed 8" Series, Replacement Fitting Box, (1) 1- 1/4" EMT and (1) 2" EMT
Image of S1R8JNC10 Recessed 8" Series, Replacement Fitting Box, (1) 1- 1/4" EMT and (1) 2" EMT

Recessed 8" Series, Replacement Fitting Box, (1) 1- 1/4" EMT and (1) 2" EMT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8JNC10

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Fitting Box, (1) 1-1/4" EMT and (1) 2" EMT

  • S1R8PTFIT Center Chamber Fitting Box
  • Includes Mounting Hardware and (1) Fitting Box Divider

(1) 1¼ inch & (1) 2 inch EMT

General

Accessory Type

Fitting Plates & Boxes

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8JNC10

Color

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Size

Standard Sized Product

Style

Accessories

Type

8" Recessed Rated Poke Through Accessories

UPC

783585548708

Dimensions

Size

Standard Sized Product

Weight

1.15 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

10