HUBBELL CANADA
Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening
Image of S1R8CSPE Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening
Image of S1R8CSPE Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening

Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CSPE

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) 1.5-Unit Hubbell iSTATION opening

General

Accessory Type

Sub Plate

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPE

Color

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Number Of Outlets

(1) 1.5-Unit iSTATION Opening

Size

Standard Sized Product

Style

Sub-Plates

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443867

Dimensions

Size

Standard Sized Product

Weight

0.05 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) 1.5-Unit iSTATION Opening