




Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB10G55CRE
Recessed 8/10-Gang concrete floorbox with rectangular cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.
Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)
Application
For Use in Concrete Floors
Catalog Number
CFB10G55CRE
Color
Construction
Fabricated
Knockouts
14
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Number of Gang(s)
8 or 10-Gang
Product Family
Concrete Floorboxes
Size
8/10-Gang
Style
8 or 10-Gang
Type
Recessed
UPC
783585695129
Dimensions
14.14 in x 11.09 in x 5.59 in
Height
5.59 in
Length
14.14 in
Size
8/10-Gang
Weight
16.68 lb
Width
11.09 in
Cable Entry
Through Cover
Industry Standard(s)
Knockouts
14
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
8 or 10-Gang
Carton Quantity
1
Pallet Quantity
48