HUBBELL CANADA
Image of CUP9ZN Recessed Plug, 3-1/2", Aluminum
*Representative image
Image of CUP9ZN Recessed Plug, 3-1/2", Aluminum
Discontinued

Recessed Plug, 3-1/2", Aluminum

Brand: Killark

Catalog ID: CUP9ZN

CUP-9 Zone Rated

General

Catalog Number

CUP9ZN

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

CUP Series

Type

Recessed Plug

UPC

783936016580

Dimensions

Hub Size

3-1/2"

Certifications And Compliance

EU RoHS Indicator