HUBBELL CANADA
Recessed RCA Connector, Blue Insulator, Electric Ivory Housing
Image of SFRCBREI Recessed RCA Connector, Blue Insulator, Electric Ivory Housing
Image of SFRCBREI Recessed RCA Connector, Blue Insulator, Electric Ivory Housing
Discontinued

Recessed RCA Connector, Blue Insulator, Electric Ivory Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBREI

Recessed RCA Connector, Blue Insulator, Electric Ivory Housing

  • Flush mount design
  • High quality Gold plating
  • Seamless Hubbell system integration

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCBREI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Connector Type - RCA Gold, Recessed, Pass-Thru
  • Body - Brass, Gold-plated
  • Order Quantity - Carton of 25
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286488

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25