HUBBELL CANADA
Recessed RCA Connector, Orange Insulator, Gray Housing
Image of SFRCORRGY Recessed RCA Connector, Orange Insulator, Gray Housing
Image of SFRCORRGY Recessed RCA Connector, Orange Insulator, Gray Housing
Discontinued

Recessed RCA Connector, Orange Insulator, Gray Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCORRGY

Recessed RCA Connector, Orange Insulator, Gray Housing

  • Recessed RCA Connector
  • Orange Insulator
  • Gray Housing

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCORRGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Orange Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286655

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25