Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: GAI-Tronics
Catalog ID: 40404-045
Catalog Number
40404-045
Color
Black
Material Type
Plastic
Specifications
UL
Type
Power Supply
Dimensions - Shipping
3.375 x 5.0 x 2.75
Weight
2 lb
Output Voltage
5 VDC
Certified Listed