HUBBELL CANADA
Image of 239WM-001 RED ALERT® Series, Slim Wall-Mount Communication Station (Model 239WM-001)

RED ALERT® Series, Slim Wall-Mount Communication Station (Model 239WM-001)

Brand: GAI-Tronics

Catalog ID: 239WM-001

Collection name: RED ALERT®

GAI-TRONICS’ Model 239WM-00x Series Slim Wall-Mount Communication Station provides an aesthetically appealing package for our RED ALERT® Flush-Mount Emergency Telephones.

  • Type 304 Stainless Steel Construction (brushed and passivated)
  • Accommodates RED ALERT® Analog, VoIP Telephones (telephones sold separately) Flush-Mount
  • Weatherproof Rating, Type 3R
  • True ADA Compliance for Corridor Installation (less than 4 inches depth, includin the hands-free telephone)
  • Includes Constant-on Blue Strobe with Flash During Telephone Activation
  • Includes Blank Upper Panel for Customer Use (directions, card access, etc.) and Future Options
  • Security Panel Screws (security tip included with unit)
  • 120 VAC Input
  • UL/CSA 60950 Listed

General

Catalog Number

239WM-001

Compatibility

Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog/VoIP Telephones (Telephones Sold Separately)

Mount location

Wall-Mount

Series

RED ALERT® Series

Signal Type

Analog/VoIP

Weather Rating

Type 3R

Certifications And Compliance

Certified Listed

UL/CSA 60950, UL 50, Type 3R

Weather Rating

Type 3R

Operational

Compatibility

Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog/VoIP Telephones (Telephones Sold Separately)

Configuration

Mount location

Wall-Mount