HUBBELL CANADA
Relay Rack, 7' x 6", With Covers, Black
Image of CS1976 Relay Rack, 7' x 6", With Covers, Black

Relay Rack, 7' x 6", With Covers, Black

Brand: Hubbell Premise Wiring

Catalog ID: CS1976

Relay Rack, 7' x 6", with Cover

  • Relay rack kit with vertical cable management
  • 6" wide Z-channel cable manager
  • Door clips on to cable manager

Rack + Vertical Cable Management

General

Application

Catalog Number

CS1976

Color

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620284514

Dimensions

Depth

6

Thickness

0.14

Width

32.25 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1