HUBBELL CANADA
Replaced By GFR20I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Ivory
Image of GFRST20I Replaced By GFR20I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Ivory
Image of GFRST20I Replaced By GFR20I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Ivory
play
Autoguard GFCI Receptacles
Image of GFRST20I Replaced By GFR20I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Ivory
+2
Image of GFRST20I Replaced By GFR20I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Ivory
Discontinued

Replaced By GFR20I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST20I

Power Protection Devices, Receptacle, Self Test, GFCI, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

General

Catalog Number

GFRST20I

Color

Ivory

EU RoHS Indicator

Product Family

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778122118

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

2400