HUBBELL CANADA
Replaced By GFRTW15BLK - Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Black
Image of GFTWRST15BK Replaced By GFRTW15BLK - Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Black
Discontinued

Replaced By GFRTW15BLK - Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST15BK

Power Protection Devices, Receptacle, Self Test, GFCI, TRWR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

General

Catalog Number

GFTWRST15BK

Color

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778122576

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2240