HUBBELL CANADA
Replaced by HBL10P105NM, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 347/600V, with Filter
Image of HBL10W100C Replaced by HBL10P105NM, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 347/600V, with Filter
Discontinued

Replaced by HBL10P105NM, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 347/600V, with Filter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL10W100C

SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 347/600V, with Filter

Wired-In Branch Panel Protection - The wired-in surge protection device brick design is ideal for areas where space is a major consideration. The surge unit can be mounted directly to the panel through a chase nipple connection which will reduce lead length and impedance while increasing protection levels. The 100kA product features a NEMA 4X housing and a 200kA SCCR rating. The SpikeShield wired-in surge protective devices are UL1449 4th edition listed.

  • Brick design for space consumption
  • NEMA 4X housing and a 200kA SCCR rating

Dry Contacts, NEMA 4X

General

Application

Catalog Number

HBL10W100C

Environmental Conditions

EU RoHS Indicator

No

Indicator(s) Type

Green Status LED, Audible Alarm

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Response Time

5

Specifications

  • Dimensions - 3.1"D x 9.9"W x 4.8"H
  • Frequency - 50/60 Hz
  • NEMA - Type 4X
  • Warranty - 10 year
  • Weight - 4.78 lbs

Type

UPC

783585120843

Electrical Ratings

Connectivity

Leads

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

  • Wye 347 VAC V
  • Wye 600 VAC V

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Operational

Indicator(s) Type

Green Status LED, Audible Alarm

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Response Time

5