HUBBELL CANADA
Replaced by HBL6P105NM, Surge Protective Devices, SPIKESHIELD Wired-In Branch Panel Protection, TVSS Block, 100KA, 3PH 240/120V with Filter
Image of HBL6W100C Replaced by HBL6P105NM, Surge Protective Devices, SPIKESHIELD Wired-In Branch Panel Protection, TVSS Block, 100KA, 3PH 240/120V with Filter
Discontinued

Replaced by HBL6P105NM, Surge Protective Devices, SPIKESHIELD Wired-In Branch Panel Protection, TVSS Block, 100KA, 3PH 240/120V with Filter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6W100C

Surge Protective Devices, SPIKESHIELD Wired-In Branch Panel Protection, TVSS Block, 100KA, 3PH 240/120V with Filter

Wired-In Branch Panel Protection - The wired-in surge protection device brick design is ideal for areas where space is a major consideration. The surge unit can be mounted directly to the panel through a chase nipple connection which will reduce lead length and impedance while increasing protection levels. The 100kA product features a NEMA 4X housing and a 200kA SCCR rating. The SpikeShield wired-in surge protective devices are UL1449 4th edition listed.

  • Brick design for space consumption
  • NEMA 4X housing and a 200kA SCCR rating

Dry Contacts, NEMA 4X

General

Application

Surface Mount Brick with Leads

Catalog Number

HBL6W100C

EU RoHS Indicator

No

Indicator(s) Type

Green Status LED, Audible Alarm

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Response Time

5

Specifications

  • Dimensions - 3.1"D x 9.9"W x 4.8"H
  • Frequency - 50/60 Hz
  • NEMA - Type 4X
  • Warranty - 10 year
  • Weight - 4.78 lbs

Type

100kA

UPC

783585120812

Electrical Ratings

Connectivity

Leads

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

  • Delta split phase 240 VAC
  • Delta split phase 120 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Operational

Indicator(s) Type

Green Status LED, Audible Alarm

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Response Time

5