HUBBELL CANADA
Replaced by HBL6P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding
Image of HBL6P160B Replaced by HBL6P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding
Discontinued

Replaced by HBL6P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6P160B

Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

General

Catalog Number

HBL6P160B

EU RoHS Indicator

Contact Manufacturer

Type

160kA

UPC

783585570181

Electrical Ratings

Voltage Rating

  • Delta Split Phase 240 VAC
  • Delta Split Phase 120 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer