HUBBELL CANADA
Replaced By SNAPGF83GRY - SNAPConnect® Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Gray
Image of GFRST83SNAPGY Replaced By SNAPGF83GRY - SNAPConnect® Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Gray
Discontinued

Replaced By SNAPGF83GRY - SNAPConnect® Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST83SNAPGY

Straight Blade Devices, Receptacle, GFCI, SNAPConnect®, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R, Gray.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

SNAPConnect®, Style Line, AUTOGUARD, Self test GFCI receptacle

General

Application

Catalog Number

GFRST83SNAPGY

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Item Type

Material

Nylon

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585486321

Dimensions

Dimensions

3.28 in x 1.77 in x 1.47 in

Height

1.47 in

Length

3.28 in

Width

1.77 in

Electrical Ratings

Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875 W

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Operational

Horsepower - Maximum

Logistics

Carton Quantity

10