HUBBELL CANADA
Replaced By SNAPGFTW15W - SNAPConnect® Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White
Image of GFTWRST15SNAPW Replaced By SNAPGFTW15W - SNAPConnect® Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White
Image of GFTWRST15SNAPW Replaced By SNAPGFTW15W - SNAPConnect® Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices
Discontinued

Replaced By SNAPGFTW15W - SNAPConnect® Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST15SNAPW

Straght Blade Devices, SNAPConnect®, Weather and Tamper-Resistant, AUTOGUARD, Self Test, GFCI Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect®, Self Grounding, Weather and Tamper Resistant, AUTOGUARD Self test Technology

General

Application

Catalog Number

GFTWRST15SNAPW

Color

Environmental Conditions

EU RoHS Indicator

Horsepower - Maximum

0.5

Item Type

Style Line GFCI Receptacle

Material

Nylon

Product Family

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778600111

Dimensions

Dimensions

3.28 in x 1.77 in x 1.47 in

Height

1.47 in

Length

3.28 in

Width

1.77 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Logistics

Carton Quantity

10