




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFTWRST20SNAPW
SNAPConnect®, Self Grounding, Weather and Tamper Resistant, AUTOGUARD Self test Technology
Application
Catalog Number
GFTWRST20SNAPW
Color
Environmental Conditions
EU RoHS Indicator
Horsepower - Maximum
1
Item Type
Style Line GFCI Receptacle
Material
Nylon
Series
Heavy Duty
Specifications
Style
Standard
Type
UPC
883778860188
Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Wire Size
#12 AWG
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R
Horsepower - Maximum
1
Carton Quantity
10