

Brand: Hubbell Wiring Device-Kellems
Catalog ID: R28032406
Application - For Use On
N/A
Catalog Number
R28032406
Color
Construction
Polycarbonate
Environmental Conditions
Indoor Use Only
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Style
Replacement Knobs
UPC
883778117107
Weight
0.5 lb
Voltage Rating Description
N/A
Number Of Poles
N/A
Environmental Conditions
Indoor Use Only
Industry Standard(s)
UL Listed
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Carton Quantity
6